IESNA:LM-63-2002
[TEST]P1390386
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-760-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 5700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15376.8
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
56.8 75.7 80.4 85.1 89.9 99.3 108.8 118.2 127.7 141.9 160.8 189.2 241.2 298.0 302.7 298.0 302.7 335.8 463.5 761.5 1035.8 1201.4 1220.3 1163.5 
1139.9 827.7 671.6 577.0 525.0 473.0 421.0 354.7 227.0 104.1 42.6 4.7 0.0 0.0 
56.8 75.7 80.4 89.9 94.6 108.8 118.2 137.2 151.4 179.7 246.0 373.7 562.9 671.6 752.0 860.8 1035.8 1414.2 2317.6 3835.9 5595.4 5997.5 
5387.3 4521.8 4280.5 3438.6 2506.8 1778.4 1225.0 870.3 619.6 468.3 222.3 118.2 42.6 4.7 0.0 0.0 
56.8 75.7 80.4 89.9 104.1 118.2 137.2 179.7 274.3 600.7 1139.9 1811.5 2417.0 3088.6 3750.8 4465.0 5325.8 7075.9 11115.2 15958.6 
18649.9 19047.2 18318.8 17585.6 17344.4 16776.8 15712.6 13447.0 9445.5 5349.5 2577.8 988.5 307.4 156.1 52.0 4.7 0.0 0.0 
56.8 70.9 75.7 89.9 108.8 127.7 165.5 250.7 614.9 1707.5 3003.5 4261.6 5595.4 6555.6 7615.1 8632.0 10547.6 14880.2 20456.7 
25579.1 27248.8 27735.9 27854.2 28459.6 28653.5 28838.0 26539.3 20958.0 15835.6 11006.4 7501.6 2180.5 610.2 175.0 37.8 4.7 0.0 
0.0 
56.8 66.2 75.7 89.9 108.8 132.4 179.7 350.0 1064.2 2767.0 4805.5 6427.9 7714.4 8972.6 10509.8 12212.5 15296.4 21591.8 30389.4 
34849.7 36339.6 36632.8 37820.0 39092.4 39172.8 37782.2 32891.5 26458.9 20475.6 16668.1 10930.7 3386.6 1116.2 236.5 47.3 4.7 0.0 
0.0 
56.8 61.5 70.9 85.1 108.8 132.4 193.9 378.4 1385.9 3504.8 5756.2 7232.0 8509.0 10069.9 11801.0 13934.2 17841.1 25224.4 34390.9 
38780.2 40676.9 41736.4 43694.5 44654.7 44541.2 42256.6 36349.0 28946.8 24325.7 19846.5 12070.6 4734.6 1508.8 231.8 47.3 0.0 
0.0 0.0 
56.8 56.8 66.2 80.4 104.1 127.7 175.0 350.0 1196.7 2989.3 4881.2 6461.0 7629.3 8764.4 10240.2 12004.4 14936.9 20995.9 29618.4 
34296.3 35540.2 35809.8 36779.5 37763.3 37867.3 36226.1 31392.1 25498.7 20139.8 16209.3 10751.0 3523.8 1523.0 316.9 42.6 0.0 0.0 
0.0 
56.8 56.8 66.2 80.4 99.3 123.0 156.1 255.4 709.5 1745.3 3135.9 4436.6 5628.5 6475.2 7336.0 8315.1 9871.2 13995.7 20215.5 
25120.3 26728.5 27064.3 27187.3 27641.3 27854.2 27877.8 25328.4 20399.9 15258.6 11101.0 7515.8 2417.0 927.1 231.8 33.1 0.0 0.0 
0.0 
56.8 56.8 66.2 75.7 89.9 108.8 127.7 165.5 269.6 666.9 1248.7 1934.5 2554.1 3112.3 3746.1 4422.4 5188.7 6986.0 10831.4 16138.3 
18711.4 19028.3 18158.0 17358.6 17107.9 16289.7 15055.2 12259.8 8844.9 5330.6 2729.1 1106.8 368.9 175.0 52.0 0.0 0.0 0.0 
56.8 52.0 61.5 70.9 80.4 89.9 108.8 118.2 137.2 175.0 255.4 411.5 581.8 676.4 766.2 908.1 1116.2 1447.3 2218.3 4025.1 5907.6 6271.8 
5425.2 4446.1 4261.6 3225.8 2341.3 1556.1 1045.3 794.6 643.3 510.8 274.3 127.7 37.8 0.0 0.0 0.0 
56.8 52.0 56.8 66.2 75.7 85.1 94.6 104.1 113.5 127.7 146.6 179.7 241.2 298.0 298.0 293.3 307.4 335.8 421.0 761.5 1191.9 1296.0 1168.3 1021.7 
988.5 742.6 605.4 534.5 496.6 477.7 444.6 397.3 288.5 113.5 33.1 0.0 0.0 0.0 
56.8 52.0 56.8 61.5 70.9 80.4 85.1 94.6 94.6 104.1 113.5 127.7 137.2 165.5 175.0 170.3 151.4 146.6 151.4 156.1 160.8 179.7 208.1 231.8 231.8 269.6 
298.0 316.9 331.1 326.4 321.6 283.8 241.2 137.2 33.1 0.0 0.0 0.0 
56.8 47.3 52.0 56.8 61.5 66.2 70.9 70.9 70.9 75.7 75.7 80.4 85.1 85.1 85.1 89.9 89.9 94.6 89.9 85.1 85.1 85.1 85.1 85.1 89.9 104.1 
118.2 123.0 127.7 137.2 160.8 184.5 179.7 141.9 52.0 0.0 0.0 0.0 
56.8 47.3 47.3 52.0 52.0 52.0 56.8 56.8 56.8 56.8 56.8 61.5 56.8 56.8 56.8 56.8 56.8 56.8 61.5 61.5 66.2 66.2 66.2 70.9 70.9 80.4 
94.6 104.1 108.8 108.8 99.3 85.1 80.4 66.2 37.8 0.0 0.0 0.0 
56.8 42.6 42.6 42.6 42.6 47.3 42.6 42.6 42.6 42.6 42.6 42.6 42.6 42.6 37.8 37.8 37.8 37.8 37.8 33.1 37.8 42.6 52.0 56.8 56.8 61.5 56.8 47.3 42.6 33.1 28.4 23.6 14.2 4.7 0.0 
0.0 0.0 0.0 
56.8 42.6 37.8 37.8 37.8 37.8 37.8 33.1 33.1 33.1 28.4 28.4 23.6 23.6 18.9 18.9 14.2 18.9 23.6 28.4 23.6 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 42.6 37.8 37.8 33.1 33.1 33.1 28.4 28.4 23.6 18.9 14.2 9.5 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 37.8 33.1 33.1 28.4 28.4 28.4 23.6 23.6 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 37.8 33.1 28.4 23.6 23.6 18.9 18.9 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 37.8 28.4 23.6 18.9 18.9 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 28.4 23.6 18.9 18.9 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 28.4 23.6 18.9 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 28.4 18.9 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 23.6 18.9 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 23.6 18.9 14.2 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 33.1 23.6 18.9 14.2 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 37.8 28.4 23.6 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 42.6 33.1 28.4 23.6 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 52.0 42.6 37.8 33.1 28.4 23.6 14.2 9.5 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
56.8 61.5 56.8 52.0 47.3 42.6 37.8 33.1 28.4 18.9 14.2 9.5 9.5 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
56.8 66.2 61.5 56.8 52.0 47.3 47.3 42.6 33.1 28.4 18.9 18.9 14.2 14.2 9.5 9.5 9.5 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 4.7 0.0 
0.0 0.0 
56.8 70.9 66.2 61.5 56.8 56.8 52.0 47.3 42.6 33.1 28.4 23.6 18.9 18.9 14.2 14.2 14.2 9.5 9.5 9.5 9.5 9.5 9.5 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 9.5 9.5 
4.7 4.7 0.0 
56.8 75.7 70.9 66.2 66.2 61.5 61.5 61.5 52.0 47.3 37.8 33.1 33.1 28.4 23.6 23.6 18.9 18.9 18.9 18.9 18.9 14.2 14.2 14.2 9.5 9.5 9.5 9.5 9.5 9.5 9.5 14.2 14.2 14.2 
14.2 14.2 14.2 0.0 
56.8 75.7 70.9 70.9 70.9 66.2 66.2 66.2 61.5 56.8 52.0 42.6 37.8 37.8 33.1 33.1 28.4 28.4 28.4 28.4 23.6 18.9 18.9 14.2 14.2 14.2 14.2 14.2 14.2 14.2 14.2 14.2 14.2 14.2 
14.2 14.2 14.2 0.0 
56.8 70.9 66.2 66.2 66.2 66.2 66.2 66.2 66.2 56.8 52.0 47.3 47.3 42.6 42.6 37.8 37.8 37.8 37.8 33.1 33.1 28.4 23.6 18.9 18.9 14.2 14.2 14.2 14.2 14.2 14.2 14.2 14.2 
14.2 14.2 14.2 14.2 0.0 
56.8 70.9 66.2 66.2 61.5 61.5 61.5 56.8 56.8 56.8 52.0 52.0 52.0 47.3 47.3 47.3 47.3 47.3 52.0 56.8 52.0 42.6 37.8 33.1 33.1 28.4 28.4 23.6 23.6 
28.4 23.6 18.9 14.2 14.2 9.5 9.5 9.5 0.0 
56.8 66.2 66.2 61.5 61.5 61.5 61.5 61.5 56.8 56.8 56.8 56.8 56.8 56.8 56.8 61.5 61.5 61.5 61.5 61.5 61.5 66.2 75.7 85.1 89.9 89.9 
80.4 70.9 66.2 56.8 52.0 47.3 42.6 28.4 18.9 9.5 4.7 0.0 
56.8 70.9 66.2 66.2 66.2 66.2 70.9 66.2 66.2 66.2 70.9 70.9 70.9 70.9 70.9 75.7 75.7 80.4 80.4 85.1 85.1 89.9 89.9 94.6 94.6 104.1 
118.2 127.7 127.7 123.0 118.2 108.8 104.1 89.9 56.8 9.5 4.7 0.0 
56.8 70.9 75.7 75.7 75.7 80.4 80.4 85.1 85.1 85.1 89.9 94.6 94.6 94.6 99.3 104.1 108.8 113.5 108.8 104.1 99.3 104.1 104.1 108.8 113.5 132.4 
146.6 151.4 160.8 170.3 193.9 217.6 208.1 170.3 61.5 9.5 0.0 0.0 
56.8 75.7 80.4 80.4 85.1 94.6 99.3 104.1 108.8 118.2 127.7 137.2 151.4 175.0 189.2 179.7 170.3 165.5 165.5 175.0 179.7 198.7 250.7 264.9 269.6 298.0 
316.9 326.4 331.1 316.9 302.7 274.3 227.0 123.0 47.3 4.7 0.0 0.0 
56.8 75.7 80.4 85.1 89.9 99.3 108.8 118.2 127.7 141.9 160.8 189.2 241.2 298.0 302.7 298.0 302.7 335.8 463.5 761.5 1035.8 1201.4 1220.3 1163.5 
1139.9 827.7 671.6 577.0 525.0 473.0 421.0 354.7 227.0 104.1 42.6 4.7 0.0 0.0 
